IESNA:LM-63-2002
[TEST]P941290
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41253
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3763.1 3739.5 3690.2 3647.3 3636.6 3640.9 3653.7 3677.3 3698.8 3705.2
3707.4 3739.5 3806 3915.3 4097.6 4354.9 4668 5045.3 5527.8 6102.4
6754.3 7551.9 8519 9619 10802.6 12074.1 13294.2 13862.4 13030.4 10069.3
5478.5 1546 473.9 280.9 160.8 66.5 0
3763.1 3750.2 3698.8 3655.9 3645.2 3647.3 3660.2 3683.8 3703.1 3709.5
3713.8 3748.1 3812.4 3928.2 4106.2 4365.6 4683 5062.5 5557.8 6132.5
6805.8 7627 8632.6 9709 10914.1 12217.8 13412.1 13926.7 12899.6 9844.1
5223.3 1449.5 458.9 257.3 150.1 60 0
3763.1 3746 3696.6 3651.6 3632.3 3634.5 3640.9 3653.7 3662.3 3670.9
3683.8 3720.2 3788.8 3898.2 4078.3 4316.3 4620.8 4981 5446.3 6014.5
6724.3 7612 8654.1 9811.9 11012.7 12286.4 13489.3 14115.4 13354.2 10633.2
6312.6 2328.6 621.8 308.8 182.3 70.8 0
3763.1 3737.4 3690.2 3640.9 3615.2 3608.7 3613 3615.2 3615.2 3630.2
3651.6 3692.3 3761 3868.2 4022.6 4249.8 4552.2 4921 5386.3 5952.4
6720 7637.7 8808.5 10127.1 11478 12803.1 14040.3 14739.4 14353.4 12342.1
8474 4099.7 1235.1 450.3 218.7 68.6 0
3763.1 3737.4 3692.3 3640.9 3608.7 3602.3 3606.6 3606.6 3606.6 3623.7
3662.3 3698.8 3756.7 3848.9 3988.2 4198.4 4502.9 4882.4 5349.8 5945.9
6732.8 7781.4 9134.4 10736.1 12382.9 13858.1 15048.1 15802.9 15893 14863.7
11853.2 7129.5 3027.6 771.9 259.5 60 0
3763.1 3730.9 3685.9 3634.5 3600.1 3593.7 3600.1 3608.7 3608.7 3625.9
3666.6 3696.6 3741.7 3840.3 3988.2 4198.4 4494.3 4882.4 5358.4 5986.7
6807.9 7935.8 9449.6 11295.7 13169.8 14797.3 15989.4 16877.1 17421.8 17074.4
14799.4 10390.9 4976.7 1563.1 332.4 77.2 0
3763.1 3737.4 3690.2 3636.6 3602.3 3593.7 3598 3606.6 3606.6 3623.7
3662.3 3703.1 3761 3855.3 4001.1 4215.5 4515.7 4893.1 5364.8 5960.9
6747.9 7798.5 9158 10736.1 12365.7 13873.1 15116.7 15983 16098.8 14966.6
12125.6 7404 2909.7 750.5 216.6 57.9 0
3763.1 3741.7 3696.6 3643 3608.7 3600.1 3606.6 3613 3619.4 3636.6
3664.5 3709.5 3782.4 3891.8 4048.3 4264.9 4571.5 4944.6 5409.9 5993.1
6765 7738.5 8915.7 10200 11514.5 12841.7 14100.4 14805.8 14323.4 12438.6
8716.2 4189.8 1250.1 469.6 223 68.6 0
3763.1 3748.1 3700.9 3649.5 3621.6 3617.3 3625.9 3643 3658 3673
3692.3 3730.9 3806 3923.9 4099.7 4342 4644.4 5011 5469.9 6025.3
6728.6 7601.3 8624 9741.2 10907.6 12168.4 13407.8 14031.8 13375.6 11124.2
7028.7 2761.8 791.2 377.4 201.6 81.5 0
3763.1 3752.4 3703.1 3651.6 3628 3625.9 3640.9 3670.9 3696.6 3711.6
3726.7 3765.2 3836 3956.1 4140.5 4399.9 4717.3 5101.1 5572.8 6143.2
6803.6 7624.8 8570.4 9631.8 10759.7 12009.8 13199.8 13667.3 12783.8 9923.4
5437.7 1638.2 499.6 253 135.1 53.6 0
3763.1 3750.2 3703.1 3651.6 3628 3628 3643 3670.9 3698.8 3711.6
3724.5 3756.7 3829.6 3943.2 4125.5 4378.5 4693.7 5094.7 5568.5 6108.9
6758.6 7545.5 8486.8 9554.6 10631 11881.1 13096.9 13671.5 12925.4 10221.5
5791.5 1820.4 527.5 274.5 141.5 49.3 0
